IESNA:LM-63-2002
[TEST]P1437447
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6C-740-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 6xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.51A 300.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36727.0
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5115.5 5146.8 4854.5 4280.3 3956.7 3925.3 3946.2 4029.7 4196.8 4416.0 4656.1 5146.8 6222.1 7537.5 9030.4 10491.9 11619.4 12496.4 
13561.2 14281.6 14667.8 14709.6 13843.1 13028.8 12329.3 11013.9 8320.5 5647.9 4510.0 2964.9 1075.3 574.2 386.3 208.8 146.2 83.5 0.0 
5115.5 5157.2 4864.9 4301.2 3977.5 3935.8 3967.1 4050.6 4207.2 4447.3 4697.9 5157.2 6232.5 7589.7 9155.7 10523.3 11723.8 12746.9 
13665.6 14406.8 14887.1 14918.4 13968.4 13154.1 12392.0 11055.7 8477.1 5825.4 4510.0 2975.3 1075.3 595.1 396.7 219.2 146.2 83.5 0.0 
5115.5 5146.8 4885.8 4384.7 4029.7 3977.5 4008.9 4102.8 4269.9 4530.8 4823.2 5240.8 6159.4 7579.3 9124.3 10669.4 12089.2 13279.4 
14417.3 15429.9 16004.1 16202.5 15962.4 14887.1 13968.4 12924.4 10189.2 6858.9 4864.9 3309.4 1451.1 699.5 469.8 313.2 240.1 135.7 0.0 
5115.5 5157.2 4938.0 4489.1 4134.1 4092.4 4102.8 4207.2 4405.6 4697.9 5094.6 5585.3 6253.4 7516.6 9103.5 10846.9 12444.2 13832.7 
15148.1 16286.0 17089.9 17601.4 17684.9 17538.8 16860.2 15638.7 14720.0 13237.6 10638.1 6754.5 2703.9 1117.1 689.0 448.9 323.6 
156.6 0.0 
5115.5 5178.1 5011.1 4729.2 4353.4 4280.3 4322.1 4447.3 4677.0 5042.4 5533.1 6149.0 6827.6 7777.6 9134.8 10867.8 12809.6 14573.9 
15899.7 17058.5 17925.0 18509.7 18969.0 19438.8 19616.3 19261.3 18676.7 17726.7 15471.7 10972.2 5804.5 2223.7 1075.3 574.2 323.6 
156.6 0.0 
5115.5 5167.7 5084.2 4948.4 4718.8 4593.5 4677.0 4896.2 5167.7 5543.5 6117.7 6869.4 7756.7 8644.1 9782.0 11316.7 13164.5 14970.6 
16505.2 17361.3 18019.0 18697.6 19407.5 20336.6 21244.9 21944.3 22268.0 22403.7 20670.7 15764.0 9385.3 3820.9 1472.0 689.0 334.1 
146.2 0.0 
5115.5 5209.4 5178.1 5188.6 5188.6 5178.1 5261.6 5522.6 5908.9 6441.3 7099.0 7934.2 8915.5 10084.8 11421.1 12966.2 14239.8 15450.8 
16494.8 17423.9 18300.9 19177.8 20388.8 21683.3 22800.4 23186.7 22288.9 20545.4 18384.4 14991.5 9134.8 3570.4 1148.4 553.3 240.1 
73.1 0.0 
5115.5 5199.0 5240.8 5345.1 5512.2 5731.4 6075.9 6430.9 6911.1 7495.7 8268.3 9260.1 10418.9 11807.4 13342.0 14970.6 16286.0 17215.1 
17998.1 18843.7 19950.4 21203.1 22361.9 23155.4 22372.4 20712.5 18687.1 16066.8 12131.0 7015.5 3351.2 1712.1 960.5 563.7 355.0 
125.3 0.0 
5115.5 5199.0 5303.4 5480.9 5752.3 6138.6 6650.1 7266.1 8007.3 8821.6 9782.0 10909.5 12224.9 13770.0 15523.9 17152.5 18447.0 19501.4 
20326.2 21464.1 22957.0 24408.1 25253.7 24596.0 22894.4 21025.6 18363.5 13989.3 8884.2 4614.4 2505.5 1419.8 960.5 678.6 396.7 156.6 
0.0 
5115.5 5188.6 5293.0 5522.6 5835.8 6263.8 6827.6 7464.4 8299.6 9124.3 10147.4 11337.6 12820.0 14396.4 16286.0 18123.4 19752.0 21203.1 
22445.4 23948.8 25942.8 27540.0 28281.3 27362.6 25159.8 22121.8 18102.5 12642.5 6984.2 3560.0 1941.8 1211.0 814.3 553.3 344.5 177.5 
0.0 
5115.5 5146.8 5251.2 5491.3 5846.3 6305.6 6838.0 7579.3 8383.1 9270.5 10345.8 11556.8 12997.5 14563.4 16421.7 18332.2 19846.0 21161.4 
22184.5 23332.8 24784.0 25619.1 25546.1 23917.5 21130.0 17852.0 14041.5 9197.4 4927.6 2432.5 1472.0 918.7 615.9 355.0 240.1 104.4 0.0 
5115.5 5136.4 5219.9 5428.7 5741.9 6159.4 6671.0 7286.9 8059.5 8821.6 9698.5 10700.7 11849.1 13164.5 14657.4 16317.3 17831.1 18979.5 
19908.6 20879.5 21819.1 22048.7 21411.9 19313.5 16588.8 13571.7 10408.4 6733.6 3549.5 1837.4 1179.7 762.1 448.9 229.7 146.2 73.1 0.0 
5115.5 5105.0 5157.2 5303.4 5543.5 5877.6 6274.3 6733.6 7245.2 7819.4 8404.0 9072.1 9886.4 10794.7 11922.2 13216.7 14229.4 15043.7 
15367.3 15419.5 15294.2 14292.0 12392.0 9448.0 6702.3 4812.7 3455.6 2234.1 1305.0 856.1 574.2 386.3 240.1 125.3 62.6 20.9 0.0 
5115.5 5042.4 4969.3 4958.9 4979.8 5052.8 5125.9 5167.7 5219.9 5178.1 5052.8 4854.5 4708.3 4697.9 4938.0 5261.6 5313.8 4812.7 4019.3 
3278.1 2505.5 1837.4 1440.7 1148.4 929.1 751.7 584.6 438.5 323.6 240.1 177.5 125.3 83.5 41.8 10.4 10.4 0.0 
5115.5 4917.1 4697.9 4478.7 4269.9 4061.1 3789.6 3330.3 2745.7 2234.1 2014.9 2025.3 2161.0 2380.3 2547.3 2505.5 2140.1 1659.9 1231.9 991.8 
876.9 814.3 730.8 626.4 511.5 428.0 344.5 302.8 261.0 229.7 187.9 156.6 104.4 41.8 10.4 0.0 0.0 
5115.5 4854.5 4468.2 4050.6 3633.0 3121.5 2432.5 1774.8 1503.3 1451.1 1440.7 1440.7 1461.6 1492.9 1409.4 1137.9 856.1 720.3 636.8 563.7 522.0 
480.2 438.5 396.7 365.4 344.5 313.2 240.1 177.5 135.7 83.5 52.2 20.9 10.4 0.0 0.0 0.0 
5115.5 4771.0 4249.0 3674.8 3027.5 2275.9 1576.4 1357.2 1305.0 1242.3 1190.1 1148.4 1106.6 1044.0 908.3 720.3 615.9 522.0 448.9 407.2 365.4 
344.5 313.2 302.8 271.4 240.1 208.8 177.5 135.7 94.0 73.1 41.8 20.9 0.0 0.0 0.0 0.0 
5115.5 4697.9 4029.7 3351.2 2557.7 1680.8 1367.6 1284.1 1221.5 1148.4 1075.3 981.3 897.8 803.9 689.0 595.1 511.5 438.5 386.3 355.0 323.6 302.8 
281.9 261.0 240.1 219.2 187.9 146.2 125.3 104.4 73.1 41.8 10.4 0.0 0.0 0.0 0.0 
5115.5 4603.9 3904.5 3069.3 2150.6 1440.7 1315.4 1252.8 1179.7 1106.6 1012.7 897.8 793.4 689.0 595.1 522.0 459.3 396.7 365.4 334.1 302.8 281.9 261.0 
240.1 208.8 187.9 156.6 125.3 104.4 83.5 52.2 20.9 0.0 0.0 0.0 0.0 0.0 
5115.5 4583.0 3800.1 2923.1 1858.3 1378.0 1305.0 1242.3 1169.3 1085.7 981.3 876.9 762.1 657.7 563.7 490.7 438.5 386.3 344.5 313.2 281.9 261.0 229.7 
208.8 187.9 146.2 114.8 104.4 83.5 62.6 31.3 10.4 0.0 0.0 0.0 0.0 0.0 
5115.5 4572.6 3747.9 2797.9 1722.6 1367.6 1294.5 1231.9 1169.3 1085.7 970.9 856.1 741.2 647.3 563.7 501.1 448.9 407.2 355.0 313.2 271.4 250.6 219.2 
198.4 167.0 114.8 83.5 73.1 52.2 31.3 20.9 0.0 0.0 0.0 0.0 0.0 0.0 
5115.5 4530.8 3737.4 2808.3 1712.1 1357.2 1294.5 1231.9 1158.8 1075.3 970.9 856.1 751.7 657.7 574.2 511.5 459.3 407.2 355.0 313.2 271.4 250.6 219.2 
198.4 167.0 114.8 83.5 62.6 52.2 31.3 10.4 0.0 0.0 0.0 0.0 0.0 0.0 
